??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
SRD-FA
Description
FBXGB,FBXMG,FBMGS - yan chang
Bill of material
FBXGB1-10
code
type
tong jing
Material
surface treatment
zgs
20.6MPa
No.
L
mm
Rc(PT)/M·T1
1/8
Rc(PT)/M·T2
1/8
B
14 mm
C
16.2 mm
d
4.5 mm
10 mm
link
https://www.srdfaa.com/category/39
Anteprime
3D
Dimensione
2D
Download modelli CAD