??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FBXFG,FBXGS - Extension connector /L selective size/same diameter type/inside thread type
Bill of material
FBXFG1-20
code
type
With type
Material
surface treatment
maximum working pressure
20.6MPa
No.
L
mm
Rc(PT)/M(coarse thread)·T1
1/8
Rc(PT)/M(coarse thread)·T2
1/8
B
14 mm
C
16.2 mm
d
8.2 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models