??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FBW01_02 - Economical Resin Fixing Ring¡¤Quick Installation Type¡¤Open Type
Bill of material
FBW01-D14.5-B10
Type
Type
Open type/Quick installation type
Material
Nylon
Color
D
mm
B
mm
H
25 mm
Clamping Force(N)
15
Applicable Shaft Outer Diameter
15
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models