??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBUSD - Low pressure screw - in connector/same diameter/reducing sleeve type
Bill of material
FBUSD12
code
FBUSD
Material
SCS13A
surface treatment
-
No.
T1
1/8
T2
1/4
L
25 mm
D1
19 mm
D2
15 mm
a
4 mm
8 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models