??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBTB - Ball valve/globe valve
Bill of material
FBTB15A
code
FBTB
The main body material
SCS13A
Packing material
The asbestos pad
maximum working pressure
Water, oil and air: 0.6PMa
No.
Rc(PT)
1/2
S
29 mm
L
65 mm
H
45 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models