??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FBSYA - Sound Proofing Materials A / B Dimension Specified Type Antivibration / Sound Absorption
Bill of material
FBSYA3-50-50
Part No.
FBSYA3-50-50
Type Selection
FBSYA
Material of Body
Butyl Rubber (Surface: Polyethylene)
Material of Adhesive Part
Acrylic Adhesive
T Selection
mm
A 5mm Increment
mm
Enter value for A
A 5mm Increment
mm
cm
inch
ft
A Tolerance
+/-1 mm
B 5mm Increment
mm
B Tolerance
+/-1 mm
Recommended Temperature of Use deg Celsius
0~130
Allowable Temperature deg Celsius
130
Minimum Bending Radius R
N/A mm
Surface Density
N/A kg/m2
Previews
3D
Dimension
2D
Download CAD models