??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
FBSSR, FBSSZ, FBSRR - Rolled Ball Screws - Shaft Ends Specified - Precision Grade C10
Bill of material
FBSSRAA1405-150
Part No.
Material of Thread Shaft
1055 Carbon Steel
Hardness of Thread Shaft
Induction Hardened 58~62HRC
Surface Treatment of Thread Shaft
Material of Nut
JIS-SCM420 Alloy Steel
Hardness of Nut
Carburized 58~62HRC
Surface Treatment of Nut
Precision Grade
C10
Left Shape Support Side Selection
Right Shape Fixed Side Selection
Thread Outer Dia.
mm
Lead
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
V Selection
mm
V Tolerance
- mm
P 1mm Increment
mm
F 1mm Increment
mm
S 1mm Increment
mm
U 1mm Increment
mm
C 1mm Increment
mm
KC 1mm Increment
mm
SC 1mm Increment
mm
X 1mm Increment
mm
Z 1mm Increment
mm
E Selection (Coarse)
Q Selection
mm
G 1mm Increment
mm
K 1mm Increment
mm
J 1mm Increment
mm
JC 1mm Increment
mm
H 1mm Increment
mm
Y 1mm Increment
mm
R 1mm Increment
mm
W 1mm Increment
mm
N Selection (Coarse)
Nut Direction
Fixed Side Wrench Flats Machining
Previews
3D
Dimension
2D
Download CAD models