??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FBS01_26 - Polyurethane Retaining Ring, Standard Type/Compact Type, Open Type
Bill of material
FBS06-D6
Code
Type
Material Chinese Standard
Material Correspond
Surface Treatment
Cushion
Polyurethane (Shore A70) Heat Resistance Temperature: 70¡æ
Type
D
mm
D Tolerance
+0.05/+0.01 mm
B
mm
B1
mm
B2
2 mm
H
mm
H Tolerance
+0.1/-0.1 mm
M
mm
d
mm
R
mm
W
mm
X
mm
Y
mm
Z
mm
C
0.5 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models