??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FBR51_52 - Fixing Ring ¡¤ Avoid Keyway ¡¤ Open Type
Bill of material
FBR51-D10-B10
Code
Type
Avoiding Empty Keyway and Opening Type
Material
S45C
Surface Treatment
The attachment
D
mm
D Tolerance
+0.05/+0.01 mm
B
mm
B Tolerance
+0.1/-0.1 mm
H
30 mm
H Tolerance
+0.1/-0.1 mm
M
M4 mm
d
4.5 mm
R
3.75 mm
W
1.5 mm
X
9.0 mm
Y
5.0 mm
Z
7.0 mm
b
3.5 mm
B Tolerance
+0.2/0 mm
C
0.5 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models