??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FBR01_02 - Fixing Ring ¡¤ Avoid Keyway ¡¤ Set Screw Type
Bill of material
FBR01-D10-B6
Code
Type
Key Slot Type For Avoiding Air¡¤Set Screw Type
Material
S45C
Surface Treatment
The attachment
D
mm
D Tolerance
+0.05/+0.01
B
mm
B Tolerance
+0.1/-0.1
H
20 mm
H Tolerance
+0.1/-0.1
S
13 mm
Fastening Screw M¡ÁLength
M4-3
b
3.5 mm
B Tolerance
+0.2/0
Z
7.0 mm
Z Tolerance
+0.2/0
C
0.5 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models