??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FBQ51_55 - Fixed ring for cylindrical guide rail/Rail locking type/For fixing guide rails
Bill of material
FBQ52-12
code
type
For fixing guide rails/Rail locking type
Material Chinese Standard
Material (Correspond)
Surface Treatment
Accessories
Specifications
D
12 mm
B
10 mm
H
30 mm
A
82 °
M
4 mm
R
3.75 mm
X
9.0 mm
Y
5 mm
C
0.6 mm
Adapted support bearing box unit model
LMZ01-d12
Website Connection
Website Connection
Previews
3D
Dimension
2D
Download CAD models