??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBPRJ - Copper pipe fittings/pin ring fittings
Bill of material
FBPRJ4
code
FBPRJ
Material
brass
d1
mm
d2
3.0 mm
D
6 mm
L
15 mm
L1
14.0 mm
L2
1.0 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models