??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
FBPNR,FBTNR,FBUNRS - For low pressure screw - in connector/same diameter/hexagon nozzles
Bill of material
FBPNR6A
code
Material
surface treatment
No.
R(PT)
1/8
B
14 mm
L
32 mm
11 mm
d
5.0 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models