??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
FBPMF,FBPMS,FBPMFL,FBPMSL - Thread conversion adapter /L size fixed ·L size specified/external · external thread
Bill of material
FBPMS-T1-M5-L10
code
type
Material
surface treatment
maximum working pressure
20.6MPa
Thread shape 1
No.
T(PT) G(PF) N(NPT)
1/8
Thread Shape 2
No.
T(PT) G(PF) N(NPT)
-
L (fixed/minimum unit 1mm)
mm
B
13 mm
C
14.4 mm
ℓ1
10 mm
ℓ2
7.5 mm
d
3.0 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models