??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
FBPJ, FBPJSb - Flanged Ball Plungers
Bill of material
FBPJ8
Part No.
Material of Main Body
Hardness of Main Body
29~35HRC
Surface Treatment of Main Body
Black Oxide
Material of Ball
440C Stainless Steel
Hardness of Ball
55HRC~
Material of Spring
631Stainless Steel
M Coarse Thread
D
mm
L
mm
S
mm
d
mm
a
mm
FBPJ Load(N) Min.
FBPJ Load(N) Max.
FBPJS Load(N) Min.
FBPJS Load(N) Max.
Applicable Wrench
Previews
3D
Dimension
2D
Download CAD models