??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBNTL - Joints/bends for annealed copper tubes
Bill of material
FBNTL6-1
code
FBNTL
Material
brass
D
mm
R(PT)
mm
R(PT)
1/8
L1
22 mm
L2
32 mm
Uniform fine thread
7/16-20UNF
The edge subject
16 mm
The edge nut
17 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models