??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBNT - Joint/straight type for annealed copper tubes
Bill of material
FBNT6-1
code
FBNT
Material
brass
D
mm
R(PT)
mm
R(PT)
1/8
L
34 mm
L1
6 mm
L2
9 mm
Uniform fine thread
7/16-20UNF
B
16 mm
The edge nut
17 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models