??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
FBN80SD - Finished bore
Bill of material
FBN80SD16D40
Type
FBN80SD
Number of teeth
Pitch dia
mm
Outer dia
mm
Teeth bottom dia
mm
Caliper dia
mm
Width of teeth
14.6 mm
Hardeningtempering
Induction hardening
Comments for hardeningtempering
Shape of sproket
C : Cutting type
Bore diameter
mm
Tapped hole size
M8
Number of tapped holes
2
Position of Tapped hole
30 mm
Surface treatment
Caution
The tooth profile in the CAD models differ from the actual shape.
Previews
3D
Dimension
2D
Download CAD models