??
Catalog navigation
CAD model selection
Selectable products: 34
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
FBN40B - Finished bore
Bill of material
FBN40B25D14
Type
FBN40B
Number of teeth
Pitch dia
mm
Outer dia
mm
Teeth bottom dia
mm
Caliper dia
mm
Width of teeth
7.2 mm
Hardeningtempering
Induction hardening
Comments for hardeningtempering
Shape of sproket
C : Cutting type
Bore
mm
Type of KEY Slot
mm
Tapped hole size
Number of tapped holes
2
Position of Tapped hole
mm
Surface treatment
Caution
The tooth profile in the CAD models differ from the actual shape.
Previews
3D
Dimension
2D
Download CAD models