??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
FBN2062B - Finished bore
Bill of material
FBN2062B12D30
Type
FBN2062B
Number of teeth
Pitch dia
mm
Outer dia
mm
Teeth bottom dia
mm
Caliper dia
mm
Width of teeth
11.7 mm
Hardeningtempering
None
Comments for hardeningtempering
Shape of sproket
Bore diameter
mm
Tapped hole size
M8
No. of Tapped holes
2
Position of Tapped hole
12 mm
Surface treatment
Caution
The tooth profile in the CAD models differ from the actual shape.
Previews
3D
Dimension
2D
Download CAD models