??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
FBN2040B - Finished bore
Bill of material
FBN2040B101/2D20
Type
FBN2040B
Number of teeth
Pitch dia
mm
Outer dia
mm
Teeth bottom dia
mm
Caliper dia
mm
Width of teeth
7.2 mm
Hardeningtempering
Induction hardening
Comments for hardeningtempering
Shape of sproket
C : Cutting type
Bore
mm
Tapped hole size
M6
No. of Tapped holes
2
Position of Tapped hole
7 mm
Surface treatment
Caution
The tooth profile in the CAD models differ from the actual shape.
Previews
3D
Размер
2D
Сваляне на CAD модели