??
Catalog navigation
CAD model selection
Selectable products: 84
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FBN01_36 - Fixed rings¡¤cutting type/side mounted type/wedge type/handle locking type
Bill of material
FBN16-D30-M
Code
Type
Fixing Ring Material International(È·¶¨²»Êǹú±êÂð£©
Fixing Ring Material Equiv.
Fixing Ring Surface Treatment
Fixed Handle Material
Zinc Die Casting
Fixed Handle Surface Treatment
Baking Paint
Handle Thread Material
Handle Thread Surface Treatment
Wedge Block Type
C3604 mm
D
mm
D Tolerance
H7
Color Of Handle
B
14 mm
B Tolerance
+0.1/-0.1
H
mm
H Tolerance
+0.1/-0.1
M
M1
P1
mm
P2
mm
Y1
mm
Y2
mm
R
mm
X
mm
Y
mm
C
mm
Use Handle
Dimensional Difference B (Wall Thickness)
-4 mm
Dimension Difference H (Outer Diameter)
Wedge Type B (Wall Thickness)
14 mm
Wedge Type H (Outer Diameter)
mm
St ¡¤ Ard Type B (Wall Thickness)
18 mm
St ¡¤ Ard Type H (Outer Diameter)
mm
c
mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models