??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBMA - Stainless steel pipe connector/external thread adapter
Bill of material
FBMA4-1
code
FBMA
Material
SUS316
D
mm
R(PT)
mm
R(PT)
1/8
L
30.5 mm
E
2.5 mm
B
9 mm
ℓ1
18 mm
H
10 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models