??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FBLF,FBLFS - Piping terminal joint
Bill of material
FBLF1
code
Material
surface treatment
enclosure
Hexagon socket bolts (stainless steel) 4 PCS
maximum working pressure
20.6MPa
No.
Q/Rc (PT)
1/8
H
35 mm
D
15 mm
T
7 mm
L
20 mm
P
25 mm
d
4.5 mm
d1
8.0 mm
h
4.4 mm
Auxiliary bolts (4)
M4-10
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models