??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FBL01_36 - Retaining ring - cutting type / side mounting type
Bill of material
FBL16-D8-M
Code
Type
Handle Lock Compact
Type
Type
Fixed ring material (international)
Fixed ring material (equivalent)
Surface Treatment Of Fixing Ring
Material Of Fixing Ring Handle
Zinc Die-Castings
Fixed ring handle surface treatment
Paint
Fixed Thread Material
Fixed thread surface treatment
D
mm
Color Of Handle
B.
12 mm
H
28 mm
M.
M5 mm
M1
M4 mm
d
5.5 mm
P1
18 mm
P2
10 mm
F
0.5 mm
N
12 mm
Y1
7.0 mm
Y2
10 mm
R
5.5 mm
W
1.5 mm
X
9.5 mm
Y
5.5 mm
Z
11.5 mm
Z1
5 mm
A
5 mm
Accessories Handle
HAD36(HAD37)-M5-L20-J/E/Y HAD26(HAD27)-M5-L20-J/E/Y
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models