??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
FBL - Floating Bearing Lubricator
Bill of material
LB25CFB_(25_C)
Order number
LB25CFB
Preview
Description
Floating Bearing Lubricator
Diameter
mm
Lubricator Type
Height
17.6 mm
B1MIN
9.0 mm
B1MAX
10.5 mm
C SFJ
9.8 mm
C LFJ
19 mm
C1 SFJ
4 mm
C1 LFJ
13 mm
C2 SFJ
3.4 mm
C2 LFJ
4.9 mm
Diameter
20.27 mm
Diameter
11.5 mm
Diameter
10 mm
Metric Fine
M8 x1 mm
Height
14 mm
Height
0.8 mm
Lenght
3 mm
Lenght
1.00 mm
Lenght
5 mm
Lenght
3 mm
Lenght
13 mm
Lenght
17 mm
N Eccentric
0.75 mm
N Double Eccentric
2.75 mm
O
8 mm
P
13.0 mm
R
5.5 mm
Height
7.1 mm
Height
9.0 mm
Adjusting Wrench
AT25
Socket Tool
RT8
Max Wroking Load Capacity
1500 N^2
Bearing Radial Load Capacity - Static
6100 N^2
Bearing Radial Load Capacity - Dynamic
4900 N^2
Product link
Website
Previews
3D
Dimension
2D
Download CAD models