??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBKUT - Copper pipe fittings/pipe fittings
Bill of material
FBKUT3
code
FBKUT
Material
brass
Applicable pipe diameter D
mm
L
50 mm
L1
25 mm
G(PF)
1/8
The edge subject
12 mm
The edge nut
12 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models