??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBKTM - Stainless steel pipe joint/two - way three-way joint
Bill of material
FBKTM4-1
code
FBKTM
Material
SUS316
D
mm
T(PT)
mm
T(PT)
1/8
L
21 mm
L1
41 mm
L2
27.8 mm
L3
55.6 mm
20.5 mm
B
11 mm
F
15.3 mm
E
3.5 mm
H
14.00 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models