??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBKTK - Stainless steel pipe joint /T type tee joint
Bill of material
FBKTK3.18
code
FBKTK
Material
SUS316
D
L
24.9 mm
E
2.5 mm
F
13.4 mm
18.0 mm
Opposite side body h
12 mm
Opposite side nut H
12.00 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models