??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBKGTE - Hydraulic piping cut-in joint/bend
Bill of material
FBKGTE6
code
FBKGTE
Body/nut material
S25C
The sleeve material
carbon steel
Surface treatment of the main body
Chromate gloss finish
Surface treatment of sleeve
-
No.
Applicable pipe diameter D
6 mm
E
4 mm
Opposite edge spacing h
14 mm
Hexagon opposite H
14 mm
F
7 mm
20 mm
Manually tighten approximately L
30.5 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models