??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBKGNT - Hydraulic piping plunger joint/nut
Bill of material
FBKGNT6
code
FBKGNT
Material
S25C
surface treatment
Chromate gloss finish
No.
D
7.3 mm
T
M12×1.5
Hexagon opposite H
14 mm
Manually tighten approximately L
15 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models