??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBKGLK - Stainless steel pipe connector/bend type
Bill of material
FBKGLK3.18-1
code
FBKGLK
Material
SUS316
D
R(PT)
mm
R(PT)
1/8
L
24.9 mm
L1
22 mm
E
2.5 mm
E1
5 mm
F
13.4 mm
18.0 mm
Opposite side body h
12 mm
Opposite side nut H
12.0 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models