??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FBK01_56 - Fixing Ring ¡¤ Internal Thread ¡¤ Open Type
Bill of material
FBK06-3
Code
Type
Internal Thread Type
Type
Open type
The screw thread
Material
Surface Treatment
The attachment
Specifications
B
8 mm
B Tolerance
+0.1/-0.1 mm
M*P
mm
H
16 mm
H Tolerance
+0.1/-0.1 mm
Coarse
M3 mm
d
3.4 mm
R
3.00 mm
W
1.0 mm
X
4.5 mm
Y
2.2 mm
Z
5.0 mm
Z Tolerance
+1/0 mm
C
0.6 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models