??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FBJ01_56 - Fixing Ring ¡¤ Internal Thread ¡¤ Set Screw Lock Type
Bill of material
FBJ06-4
Code
Type
Internal Thread Type
Type
Set Screw Locking Type
The screw thread
Material
Surface Treatment
The attachment
Specifications
B
6 mm
B Tolerance
+0.1/-0.1 mm
M*P
mm
H
mm
H Tolerance
+0.1/-0.1 mm
S
mm
C
0.2 mm
NXL Set screw
M3x3
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models