??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBITK - Stainless steel pipe connector/rubber pipe sleeve
Bill of material
FBITK4
code
FBITK
Material
SUS316
Outer diameter of rubber pipe (mm)
mm
D
4.0 mm
A
2 mm
d
1.0 mm
L
18 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models