??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FBH01_56 - Bearing retaining ring ??¨¨ Opening ??¨¨ Compact short pressure ring type / compact long pressure ring type
Bill of material
FBH06-D8-S11
code
type2
Open type
type1
The compact
type
Material
Surface Preparation
The attachment
D
mm
D tolerance
+0.05/+0.01 mm
S
mm
S The tolerance
0/-0.2 mm
Applicable bearing (outer diameter)
678ZZ(12)▪688ZZ(16)
B
9.0 mm
B tolerance
+0.1/-0.1 mm
B1
12 mm
B1 The tolerance
+0.1/-0.1 mm
H
22 mm
H tolerance
+0.1/-0.1 mm
M
M3
b
8 mm
b The tolerance
+0.1/-0.1 mm
d
3.5 mm
R
3.00 mm
W
1.5 mm
X
7.0 mm
Y
4.0 mm
Z
7.0 mm
C
0.3 mm
Website
Website link
Previews
3D
Wymiar
2D
Pobierz modele CAD