??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
OKURA YUSOKI CO., LTD.
Description
FBH-200(100)W
Bill of material
FBH-20-D-R-100-N02-R-10-Z
Model type
FBH
Nominal belt width
Actual belt width
200 mm
Frame width
280 mm
Drive unit
D : Bottom type
Mounting direction of drive unit
Machine length
cm
Enter value for ML
Machine length
mm
cm
inch
ft
Motor type
Speed type
Mounting direction of controller
Motor output
10 : 100W
Input power source
Note 1
-
Previews
3D
尺寸
2D
下載CAD模型