??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FBGPEL,FBUPEL - Low pressure screw-in type fittings/same diameter type/internal/external thread bending type
Bill of material
FBGPEL6A
code
Material
surface treatment
No.
R/Rc (PT)
1/8
D
mm
L1
mm
L2
mm
A
17 mm
B
26 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models