??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FBGPEH,FBUESH - For low pressure, screw in type connector/same diameter type/reducing type/bend type
Bill of material
FBGPEH6A
code
Material
No.
Rc(PT)
1/8
D
23 mm
L
21.6 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models