??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FBG01_62 - Bearing Retaining Ring ¡¤ Open ¡¤ Short Pressure Ring Type/ Long Pressure Ring Type
Bill of material
FBG12-D3-S5
Code
Type
Open type
Type
Material
Surface Treatment
The attachment
D
mm
D Tolerance
+0.05/+0.01 mm
S
mm
S The tolerance
0/-0.2 mm
Applicable Bearings(Outside Diameter)
673ZZ(6)▪683ZZ(8)
B
9.0 mm
B Tolerance
+0.1/-0.1 mm
B1
12.0 mm
B1 Tolerance
+0.1/-0.1 mm
H
16 mm
H Tolerance
+0.1/-0.1 mm
M
M3 mm
b
8 mm
B Tolerance
+0.1/-0.1 mm
d
3.5 mm
R
3.00 mm
W
1.0 mm
X
4.5 mm
Y
2.2 mm
Z
3.0 mm
Z Tolerance
+1/0 mm
C
0.3 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models