??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FBE01_56 - Bearing Retaining Ring ¡¤ Set Screw Lock ¡¤ Compact Short Pressure Ring Type/Compact Long Pressure Ring Type
Bill of material
FBE06-D4-S7
Code
Type
Set Screw Locking Type
Type
The compact
Type
Material
Surface Treatment
The attachment
D
mm
D Tolerance
+0.05/+0.01 mm
S
mm
S The tolerance
0/-0.2 mm
Applicable Bearings(Outside Diameter)
674ZZ(7)▪684ZZ(9)▪694ZZ(11)▪604ZZ(12)▪624ZZ(13)
B
6.0 mm
B Tolerance
+0.1/-0.1 mm
B1
9 mm
B1 Tolerance
+0.1/-0.1 mm
H
10 mm
H Tolerance
+0.1/-0.1 mm
Fastening Screw M¡ÁLength
M3x3 mm
b
5 mm
B Tolerance
+0.1/-0.1 mm
C
0.3 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models