??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBE - copper pipe
Bill of material
FBE3-10
code
FBE
Material
Copper phosphate (C1220)
D
mm
D dtol
+/-0.1
L(minimum unit: 1mm)
mm
Enter value for L
L(minimum unit: 1mm)
mm
cm
inch
ft
L ltol
+/-0.2
t
1.0 mm
C
0.3 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models