??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
FBE-45 - 45系列铝型材--防护系列*板夹块
Bill of material
FBE-45
G
mm
C1
FBE mm
C2
45 mm
C3
0 mm
syxc
45/50系列
ZJ
- mm
weight
20 mm
BZ
单个供货 mm
L
28.0 mm
L1
12.0 mm
L2
16.0 mm
H
23.0 mm
K
6.0 mm
N
16.0 mm
E
10.000 mm
PDF
fbe-45.pdf
Q2
18.000 mm
Previews
3D
Dimension
2D
Download CAD models