??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FBCNP,FBUNP - Screw-in type fittings for low pressure/sealed coated type fittings for steel tubes - Round nozzles
Bill of material
FBCNP6A
code
Material
surface treatment
No.
R(PT)
1/8
D
10.5 mm
L
24 mm
d
6.5 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models