??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBBWB - Ball valve/fully open (large flow)
Bill of material
FBBWB8A
code
FBBWB
Handle shape
Butterfly handle type
The main body material
C3771BE(brass)
Tee material
Fluorinated resin containing glass fiber
maximum working pressure
Water · Oil · Air · gas: 4.12PMA/saturated vapor: 1MPa
No.
Rc/(PT)
1/4
d
10 mm
S
20 mm
L
50 mm
H
35 mm
W
55 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models