??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBBRC - Ball valve /PT internal thread · PF internal thread
Bill of material
FBBRC8A
code
FBBRC
Handle shape
Butterfly handle type
The main body material
SCS14A(SUS316)
Tee material
fluororesin
maximum working pressure
Water · Oil · Air · gas: 4.12PMA/saturated vapor: 1MPa
No.
Rc/(PT)
1/4
d
7 mm
A
11 mm
B
20 mm
S
17 mm
L
57 mm
H
26 mm
W
51 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models