??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBBKB - Ball valve/tapered opening
Bill of material
FBBKB8A
code
FBBKB
Handle shape
Lever handle type
The main body material
C3771BE(brass)
Tee material
Fluorinated resin containing glass fiber
maximum working pressure
Water · Oil · Air · gas: 4.12PMA/saturated vapor: 1MPa
No.
Rc/(PT)
1/4
d
4.5 mm
S
17 mm
L
39 mm
H
25.0 mm
W
35 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models