??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBBGA - Ball valve /PT internal thread · PF internal thread
Bill of material
FBBGA8A
code
FBBGA
Handle shape
Lever handle type
The main body material
SCS14A(SUS316)
Tee material
fluororesin
maximum working pressure
Water · Oil · Air · gas: 4.12PMA/saturated vapor: 1MPa
No.
Rc/(PT)
1/4
G (FT)
1/4
L
39 mm
A
11.5 mm
d
5.0 mm
S
17 mm
H
27 mm
W
65 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models