??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FBA61_66 - Fixing Ring ¡¤ Double Cut Type ¡¤ Separated Type
Bill of material
FBA61-D10-B10
Code
Type
Double-Sided Cutting Type
Type
The separation type
Type
Set Screw Locking Type
Material
Surface Treatment
The attachment
D
mm
B
mm
D1
30 mm
H
22 mm
M
M4 mm
d
4.5 mm
R
3.75 mm
W
1.5 mm
X
9 mm
Y
5 mm
h
6.4 mm
M1
M4
P
8 mm
C
0.5 mm
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models