??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIHGA
Description
FB - BohrFix
Bill of material
BohrFix® FB 4.2 x 28
Type
FB
Art. No.
33927
Montagepack
600
BohrFix FB
4.2 x 28
Diameter
4.2 mm
Diameter
7 mm
Length
28 mm
Product link
Product link
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models